Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: U73K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

U73K

General Information

  • Extended Product Type:
    U73K
  • Product ID:
    2CPX030116R9999
  • EAN:
    4011617301165
  • Catalog Description:
    U73K Dist. Board FM 7R. IP31
  • Long Description:
    compact distribution boards, series U, partly assembled cabinet, for the internal use, with closed doorframe and door, class of protection II (double insulated), in combination with earthing set (accessory) we can achieve protection class 1, degree of protection IP31, applicable standards: EN 61439-1, EN 61439-3, Rated operational voltage 400V AC 50/60 Hz, rated current 125 A, powder-coated, in RAL 9016, enclosure out of sheet steel, double door, door out of sheet steel, in RAL 9016, with Standard closure, door opening angle 130 degree, door hinge right and left, cable entry on top via nippel flange included, on bottom via flange opening pre-punched, dimensions in mm (H x W x D): 1134 x 810 x 120, Shutter frame dimensions in mm (H x W x D): 1144 x 854 x 27, panel width 3, 7-rows, Space units 252, Row distance in mm: 125, covers out of Plastic, 90 degree press and turn closure, RAL 7035, without N/PE Quick-terminal, cable fastening rail integrated, Assembled with distribution module + terminals, device support removable

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Compact Distribution Boards - Modules Assembled

Ordering

  • E-Number (Sweden):
    2200409
  • EAN:
    4011617301165
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    810 mm
  • Product Net Height:
    1134 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    35.6 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    880.000 mm
  • Package Level 1 Height:
    1170.000 mm
  • Package Level 1 Depth / Length:
    165.000 mm
  • Package Level 1 Gross Weight:
    37.024 kg
  • Package Level 1 EAN:
    4011617301165
  • Package Level 2 Units:
    pallet (lift) 5 piece
  • Package Level 2 Width:
    890.000 mm
  • Package Level 2 Height:
    1000.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm

Additional Information

  • Color:
    9016
  • Cover Plate Type:
    Door
  • Degree of Protection:
    IP31
  • Design:
    Wall cabinet flush-mount
  • DIN Place Units:
    252
  • Enclosure Type:
    compact distribution boards
  • Field Width:
    3
  • Housing Material:
    Steel
  • Interior Depth:
    120 mm
  • Meter Boards:
    0
  • Mounting Position:
    Wall cabinet flush-mount
  • Mounting Type:
    Wall cabinet flush-mount
  • Niche Depth:
    120 mm
  • Niche Height:
    1150 mm
  • Niche Width:
    825 mm
  • Number of Rows:
    7
  • Power Loss:
    Δt = 20K 62.3 W
    Δt = 25K 82.3 W
    Δt = 30K 103.2 W
  • Product Main Type:
    U
  • Product Name:
    U73K Dist. Board FM 7R. IP31
  • Protection Class:
    Isolated
  • Rated Current (In):
    125 A

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000214 - Small distribution board
  • ETIM 5:
    EC000214 - Small distribution board
  • ETIM 6:
    EC000214 - Small distribution board
  • ETIM 7:
    EC000214 - Small distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds