Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BL520K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BL520K

General Information

  • Extended Product Type:
    BL520K
  • Product ID:
    2CPX030836R9999
  • EAN:
    4011617308362
  • Catalog Description:
    BL520K Trim Frame With Door transp.
  • Long Description:
    Panel frame and “vision line” transparent door, suitable for UK52 circuit distributor, the tip-in door latch impresses with its modern design and simple operation, a safety lock is available as an accessory for more security, light panel frame dimensions H x B x T in mm: 407 x 297 x 33, panel frame outer dimensions H x W x D in mm: 477 x 367 x 9. The transparent doors for the circuit distributor offer the best look into the inside of UK500. The high-qualist cable exit points are made out of impact-resistant, high-gloss polished blue-gray plastic that is tested with glow wire at temperatures up to 850 °C. The self-extinguishing polycarbonate material has a very high level of impact resistance (IK 08), and due to its color fastness, it offers an optimal view on such components as indicator lights. Optical control of the status of individual devices is possible without opening the door.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • E-Number (Norway):
    1700123
  • E-Number (Sweden):
    2170236
  • EAN:
    4011617308362
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    367 mm
  • Product Net Height:
    477 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    0.946 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    370.000 mm
  • Package Level 1 Height:
    490.000 mm
  • Package Level 1 Depth / Length:
    40.000 mm
  • Package Level 1 Gross Weight:
    0.98 kg
  • Package Level 1 EAN:
    4011617308362
  • Package Level 2 Units:
    50 piece
  • Package Level 2 Width:
    800.000 mm
  • Package Level 2 Height:
    900.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm

Additional Information

  • DIN Place Units:
    24
  • Enclosure Type:
    BL
  • Field Width:
    1
  • Meter Boards:
    0
  • Product Main Type:
    BL
  • Product Name:
    BL520K Trim Frame With Door transp.
  • Suitable For:
    UK520BS

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 5:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 6:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds