Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UZ2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UZ2

General Information

  • Extended Product Type:
    UZ2
  • Product ID:
    2CPX030885R9999
  • EAN:
    4011617308850
  • Catalog Description:
    UZ2 TIP-in Closure UK500
  • Long Description:
    The tip-in door lock, white, impresses with its modern design and simple operation. A UZ1 safety lock can be obtained as an accessory for more safety.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • EAN:
    4011617308850
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39259080

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.008 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    70.000 mm
  • Package Level 1 Height:
    20.000 mm
  • Package Level 1 Depth / Length:
    70.000 mm
  • Package Level 1 Gross Weight:
    0.008 kg
  • Package Level 1 EAN:
    4011617308850
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • DIN Place Units:
    0
  • Enclosure Type:
    UZ
  • Handle Type:
    Other
  • Meter Boards:
    0
  • Product Main Type:
    UZ
  • Product Name:
    UZ2 TIP-in Closure UK500

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 5:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 6:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 7:
    EC000327 - Lock system for switchgear cabinet systems
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds