Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1/00A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1/00A

General Information

  • Extended Product Type:
    1/00A
  • Product ID:
    2CPX036061R9999
  • EAN:
    4011617360612
  • Catalog Description:
    1/00A Wall Cabinet IP43
  • Long Description:
    Wall-mounting cabinet, series A, empty cabinet, for the internal use, with Door, class of protection II (double insulated), degree of protection IP43, applicable standards: EN 61439-1, IK code 07, powder-coated, in RAL 9016, enclosure out of sheet steel, single-leaf door, door out of sheet steel, with Standard locking mechanism ZB113, door opening angle 130 degree, cable entry on top via membrane flange mounted, on bottom via flange opening pre-cut, one nippel flange included, on side via flange opening pre-punched, dimensions in mm (H x W x D): 500 x 300 x 215, Ratchet unit 3 GU, Overall height 00, panel width 1, Space units 36, pre-assembled for installation of metering-, modules, Combi-Sets, CombiLine-Module on EDF-mounting frame

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Meter Boards

Ordering

  • EAN:
    4011617360612
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Replacement Product ID (NEW):
    2CPX052010R9999

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    500 mm
  • Product Net Depth / Length:
    215 mm
  • Product Net Weight:
    7.2 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    300.000 mm
  • Package Level 1 Height:
    500.000 mm
  • Package Level 1 Depth / Length:
    233.000 mm
  • Package Level 1 Gross Weight:
    7.2 kg
  • Package Level 1 EAN:
    4011617360612
  • Package Level 2 Units:
    pallet (lift) 35 piece
  • Package Level 2 Width:
    800.000 mm
  • Package Level 2 Height:
    1770.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm
  • Package Level 2 Gross Weight:
    272 kg

Additional Information

  • Color:
    Traffic white
  • Cover Plate Type:
    Door
  • Degree of Protection:
    IP43
  • Design:
    Wall cabinet top-mount
  • DIN Place Units:
    36
  • Enclosure Type:
    Wall-mounting cabinet
  • Enclosure Type of Height:
    0
  • Field Width:
    1
  • Housing Material:
    Steel plate/plastic
  • Interior Depth:
    215 mm
  • Meter Boards:
    1
  • Mounting Position:
    Wall cabinet top-mount
  • Mounting Type:
    Wall cabinet top-mount
  • Number of Rows:
    3
  • Power Loss:
    Δt = 20K 28.8 W
    Δt = 25K 38 W
    Δt = 30K 47.4 W
  • Product Main Type:
    A
  • Product Name:
    1/00A Wall Cabinet IP43
  • Protection Class:
    Isolated
  • Rated Current (In):
    250 A
  • Surface Finishing:
    Powder coating

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000058 - Empty cabinet
  • ETIM 5:
    EC000058 - Empty cabinet
  • ETIM 6:
    EC000058 - Empty cabinet
  • ETIM 7:
    EC000058 - Empty cabinet
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds