Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1/3BX2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1/3BX2

General Information

  • Extended Product Type:
    1/3BX2
  • Product ID:
    2CPX036948R9999
  • EAN:
    4011617369486
  • Catalog Description:
    1/3BX2 Wall Cab. w. steel rear wall
  • Long Description:
    Wall-mounting cabinet, series B, class of protection I (earthed), single-leaf door, dimensions in mm (H x W x D): 1100 x 300 x 215, Ratchet unit 7 GU, Overall height 3, panel width 1, Space units 84

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617369486
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Replacement Product ID (NEW):
    2CPX052068R9999

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    1100 mm
  • Product Net Depth / Length:
    215 mm
  • Product Net Weight:
    14.228 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    350.000 mm
  • Package Level 1 Height:
    1160.000 mm
  • Package Level 1 Depth / Length:
    233.000 mm
  • Package Level 1 Gross Weight:
    14.797 kg
  • Package Level 1 EAN:
    4011617369486
  • Package Level 2 Units:
    pallet (lift) 15 piece
  • Package Level 2 Width:
    800.000 mm
  • Package Level 2 Height:
    1600.000 mm
  • Package Level 2 Depth / Length:
    1200.000 mm

Additional Information

  • Color:
    White
  • Cover Plate Type:
    Door
  • DIN Place Units:
    84
  • Enclosure Type:
    Wall-mounting cabinet
  • Enclosure Type of Height:
    3
  • Field Width:
    1
  • Housing Material:
    Steel
  • Interior Depth:
    185 mm
  • Mounting Type:
    Surface mounted (plaster)
  • Number of Rows:
    7
  • Product Main Type:
    BX
  • Product Name:
    1/3BX2 Wall Cab. w. steel rear wall
  • Protection Class:
    Grounded
  • Surface Finishing:
    Powder coating

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000058 - Empty cabinet
  • ETIM 7:
    EC000058 - Empty cabinet
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds