Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZX455

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZX455

General Information

  • Extended Product Type:
    ZX455
  • Product ID:
    2CPX039192R9999
  • EAN:
    4011617391920
  • Catalog Description:
    ZX455 Enclosure accessories, 82 mm x 20 mm (HxW)
  • Long Description:
    Insulating frame for cabinet stacking, for the side flange cut-outs and to ensure the insulation during the assembly of cabinets next to each other; suitable for A-meter cabinets and A-wall cabinets, with connection material.

Technical

  • Enclosure Type:
    Enclosure accessories
  • Material:
    Other
  • DIN Place Units:
    0
  • Meter Boards:
    1
  • Model Number:
    Coupling piece, side
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

  • Environmental Information:
    2CPC100001X0201
  • SCIP:
    85efba2b-6c8b-4ded-b802-89a0ef508307 Germany (DE)
  • Simplified SCIP:
    85efba2b-6c8b-4ded-b802-89a0ef508307 Germany (DE)

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Height:
    82 mm
  • Product Net Depth / Length:
    220 mm
  • Product Net Weight:
    0.179 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    82 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    225 mm
  • Package Level 1 Gross Weight:
    0.179 kg
  • Package Level 1 EAN:
    4011617391920

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85472000
  • Country of Origin:
    France (FR)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002622 - Component for arrangement / baying system (switchgear cabinet)
  • ETIM 8:
    EC002622 - Components for arrangement / baying system (enclosure/cabinet)
  • EPLAN Catalog Tree:
    Mechanics / Housings / Accessories
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85472000
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds