Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ED51

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ED51

General Information

  • Extended Product Type:
    ED51
  • Product ID:
    2CPX039251R9999
  • EAN:
    4011617392514
  • Catalog Description:
    ED51 DIN Rail 1F. 188 mm
  • Long Description:
    Top-hat rail 35 x 15 mm, field width 1, length 188 mm, width rail 2, for mounting between the EDF and WR mounting frame, with a hole pattern for ED44/ED45 wire holders.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617392514
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    15 mm
  • Product Net Length:
    188 mm
  • Product Net Depth / Length:
    190 mm
  • Product Net Weight:
    0.11 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    35.000 mm
  • Package Level 1 Height:
    15.000 mm
  • Package Level 1 Depth / Length:
    190.000 mm
  • Package Level 1 Gross Weight:
    0.114 kg
  • Package Level 1 EAN:
    4011617392514
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • DIN Place Units:
    0
  • Enclosure Type:
    ED
  • Material:
    Steel
  • Meter Boards:
    0
  • Product Main Type:
    ED
  • Product Name:
    ED51 DIN Rail 1F. 188 mm
  • Shape:
    Square hole
  • Surface Finishing:
    Sendzimir galvanized

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000212 - DIN rail (top hat rail)
  • ETIM 5:
    EC000212 - DIN rail (top hat rail)
  • ETIM 6:
    EC001285 - Mounting rail
  • ETIM 7:
    EC001285 - Mounting rail
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds