Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MBB118

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MBB118

General Information

  • Extended Product Type:
    MBB118
  • Product ID:
    2CPX041728R9999
  • EAN:
    4011617417286
  • Catalog Description:
    MBB118 Set Touch Guard Module
  • Long Description:
    Interior fitting module, CombiLine, Modular distribution panel not assembled, for touch guard, Grid unit 3 GU = 450 mm, panel width 1 = 250 mm, 36 Space units, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: Closed, usuable as of the cabinet depth of 120 mm

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617417286
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    450 mm
  • Product Net Depth / Length:
    120 mm
  • Product Net Weight:
    0.65 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    255.000 mm
  • Package Level 1 Height:
    51.000 mm
  • Package Level 1 Depth / Length:
    450.000 mm
  • Package Level 1 Gross Weight:
    0.65 kg
  • Package Level 1 EAN:
    4011617417286
  • Package Level 2 Units:
    pallet (lift) 102 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • Color:
    light grey
  • Cover Color:
    Grey
  • DIN Place Units:
    36
  • Enclosure Type:
    Interior fitting module
  • Enclosure Type of Height:
    00
  • Field Width:
    1
  • Interior Depth:
    120 mm
  • Meter Boards:
    0
  • Module Function:
    touch guard
  • Operational Voltage:
    400 V
  • Product Main Type:
    MBB
  • Product Name:
    MBB118 Set Touch Guard Module
  • Rated Operational Voltage:
    Maximum 400 V
  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000264 - Panel for distribution board
  • ETIM 5:
    EC001892 - Distributor assembly with protection against contact
  • ETIM 6:
    EC001892 - Distributor assembly with protection against contact
  • ETIM 7:
    EC001892 - Distributor assembly with protection against contact
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds