Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZX1047

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZX1047

General Information

  • Extended Product Type:
    ZX1047
  • Product ID:
    2CPX041913R9999
  • EAN:
    4011617419136
  • Catalog Description:
    ZX1047 Copper Bar 12x10mm 2F
  • Long Description:
    copper busbar, CombiLine, Modular distribution panel not assembled, panel width 2 = 548 mm, rated current maximum 360 A

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617419136
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Dimensions

  • Product Net Width:
    548 mm
  • Product Net Height:
    12 mm
  • Product Net Length:
    548 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.588 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    12.000 mm
  • Package Level 1 Height:
    10.000 mm
  • Package Level 1 Depth / Length:
    543.000 mm
  • Package Level 1 Gross Weight:
    0.588 kg
  • Package Level 1 EAN:
    4011617419136
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • DIN Place Units:
    0
  • Enclosure Type:
    copper busbar
  • Field Width:
    2
  • Meter Boards:
    0
  • Number of Poles:
    1
  • Product Main Type:
    ZX
  • Product Name:
    ZX1047 Copper Bar 12x10mm 2F
  • Rated Current (In):
    360 A
  • Surface Finishing:
    Untreated

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC001900 - Busbar system for distribution boards
  • ETIM 6:
    EC001522 - Busbar
  • ETIM 7:
    EC001522 - Busbar
  • Object Classification Code:
    U
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds