Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ED402

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ED402

General Information

  • Extended Product Type:
    ED402
  • Product ID:
    2CPX042615R9999
  • EAN:
    4011617426158
  • Catalog Description:
    ED402 EDF-Profile GU2/125mm
  • Long Description:
    EDF profile rail, assemble set not installed, for 2 RE (152 mm), suitable for rail-mounted device modules with 125 mm rail distance. Included in the standard scope of delivery for 3-field-width modules to mutually stabilize the top-hat rails. The system component is suitable for the EDF mounting frame.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617426158
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73269098

Dimensions

  • Product Net Width:
    152 mm
  • Product Net Height:
    300 mm
  • Product Net Length:
    152 mm
  • Product Net Depth / Length:
    152 mm
  • Product Net Weight:
    0.13 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    16.000 mm
  • Package Level 1 Height:
    20.000 mm
  • Package Level 1 Depth / Length:
    152.000 mm
  • Package Level 1 Gross Weight:
    0.135 kg
  • Package Level 1 EAN:
    4011617426158
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • DIN Place Units:
    0
  • Material:
    Steel
  • Meter Boards:
    0
  • Mounting Type:
    Screw mounting
  • Product Main Type:
    ED
  • Product Name:
    ED402 EDF-Profile GU2/125mm
  • Surface Finishing:
    Galvanized

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 5:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 6:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 7:
    EC002518 - Profile (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds