Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MBC204HP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MBC204HP

General Information

  • Extended Product Type:
    MBC204HP
  • Product ID:
    2CPX043364R9999
  • EAN:
    4011617433644
  • Catalog Description:
    MBC204HP 600 mm x 500 mm x 275 mm
  • Long Description:
    SMISSLINE TP Interior fitting, CombiLine, Modular distribution panel not assembled, for SMISSLINE TP base unit vertikal, panel width 2 = 500 mm, assembled with DIN rail 35 x 15 mm with perforation for wire holders, covers out of Plastic, 90 degree press and turn closure, RAL 7035, Design of the cover: with cut-out, usuable as of the cabinet depth of 275 mm

Technical

  • Standards:
    DIN EN 61439-3
    DIN EN 61439-2
  • Number of Switches:
    0
  • Number of DIN Rails for Mounting:
    2
  • Color:
    Light grey

Dimensions

  • Product Net Width:
    500 mm
  • Product Net Height:
    600 mm
  • Product Net Depth / Length:
    275 mm
  • Built-In Depth (t2):
    275 mm

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 EAN:
    4011617433644

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001893 - Distributor assembly for device surface mounting
  • ETIM 8:
    EC001893 - Distributor assembly for device surface mounting
  • EPLAN Catalog Tree:
    Mechanics / Housing accessories, internal extension / General
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85381000
  • eClass:
    V11.0 : 27400608
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds