Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ZH228

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZH228

General Information

  • Extended Product Type:
    ZH228
  • Product ID:
    2CPX045709R9999
  • EAN:
    4011617457091
  • Catalog Description:
    ZH228 Cabinet Handle
  • Long Description:
    Swivel handle with sealing cap, for profile half cylinder 40 mm (30/10)

Categories

  • Products » Low Voltage Products and Systems » Enclosures (System Pro E) » Sub Distribution Boards (System pro E energy) » Sub Distribution Boards

Ordering

  • EAN:
    4011617457091
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    83016000

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    310 mm
  • Product Net Weight:
    0.146 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100.000 mm
  • Package Level 1 Height:
    35.000 mm
  • Package Level 1 Depth / Length:
    310.000 mm
  • Package Level 1 Gross Weight:
    0.146 kg
  • Package Level 1 EAN:
    4011617457091
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • DIN Place Units:
    0
  • Enclosure Type:
    ZH
  • Meter Boards:
    0
  • Product Main Type:
    ZH
  • Product Name:
    ZH228 Cabinet Handle
  • Suitable For:
    1/00A|1/00B|1/0A|1/0B|1/1A|1/1B|1/1U|1/2A|1/2B|1/2U|1/3A|1/3B|1/3U|1/4A|1/4B|1/4U|1/5A|1/5B|1/5U|2/00A|2/00B|2/0A|2/0B|2/1A|2/1B|2/1U|2/2A|2/2B|2/2U|2/3A|2/3B|2/3U|2/4A|2/4B|2/4U|2/5A|2/5B|2/5U|3/00A|3/00B|3/0A|3/0B|3/1A|3/1B|3/1U|3/2A|3/2B|3/2U|3/3A|3/3B_x0013_Ǜ粑_xDC84__x0013_粐Ȩ粑_xFFFF__xFFFF_Ȣ粑ƛ粑Ǜ粑_xDD50__x0013_඘༁

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 5:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 6:
    EC000327 - Lock system for switchgear cabinet systems
  • ETIM 7:
    EC000327 - Lock system for switchgear cabinet systems
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds