Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WNF1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WNF1

General Information

  • Extended Product Type:
    WNF1
  • Product ID:
    2CPX045961R9999
  • EAN:
    4011617459613
  • Catalog Description:
    WNF1 Installation Set WR 1PW
  • Long Description:
    EDF assembly set, field width 1, necessary for installation of distributor fields, combination kits, meter fields or modules on EDF mounting frames or WR mounting frames.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617459613
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    65 mm
  • Product Net Length:
    250 mm
  • Product Net Depth / Length:
    260 mm
  • Product Net Weight:
    1.2 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    90.000 mm
  • Package Level 1 Height:
    65.000 mm
  • Package Level 1 Depth / Length:
    260.000 mm
  • Package Level 1 Gross Weight:
    1.248 kg
  • Package Level 1 EAN:
    4011617459613
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • DIN Place Units:
    0
  • Enclosure Type:
    WNF
  • Field Width:
    1
  • Material:
    Steel
  • Meter Boards:
    0
  • Mounting Type:
    Screw mounting
  • Product Main Type:
    WNF
  • Product Name:
    WNF1 Installation Set WR 1PW
  • Surface Finishing:
    Galvanized

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 6:
    EC002518 - Profile (switchgear cabinet)
  • ETIM 7:
    EC002518 - Profile (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds