Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZB2P3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZB2P3

General Information

  • Extended Product Type:
    ZB2P3
  • Product ID:
    2CPX062387R9999
  • EAN:
    4011617623878
  • Catalog Description:
    ZB2P3 Meter Mounting Screw M5 (3
  • Long Description:
    Meter mounting screws M5, 1 set with 3 pieces.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617623878
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    73181595

Dimensions

  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    30.000 mm
  • Package Level 1 Height:
    10.000 mm
  • Package Level 1 Depth / Length:
    60.000 mm
  • Package Level 1 Gross Weight:
    0.021 kg
  • Package Level 1 EAN:
    4011617623878
  • Package Level 2 Units:
    12 piece
  • Package Level 2 Width:
    830 mm
  • Package Level 2 Height:
    1710 mm
  • Package Level 2 Depth / Length:
    1210 mm

Additional Information

  • Accessory Type:
    Other
  • DIN Place Units:
    0
  • Enclosure Type:
    Interior fitting system
  • Meter Boards:
    1
  • Product Main Type:
    ZB
  • Product Name:
    ZB2P3 Meter Mounting Screw M5 (3

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 5:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds