Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZK206G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZK206G

General Information

  • Extended Product Type:
    ZK206G
  • Product ID:
    2CPX062762R9999
  • EAN:
    4011617627623
  • Catalog Description:
    ZK206G PE-termin.blocks 20x4+6x25qmm
  • Long Description:
    PE quick plug-in terminal for plug-in carrier, assembly without tools using simple plug-in and latching equipment, clear color-coding: PE = yellow-green, flexible terminal system, number of terminals: 20 x 1.5 - 4 mm² (spring clamp technology) + 6 x 2.5 to 25 mm² (screw connection technology), external dimensions H x W x D in mm: 32 x 115 x 31 mm, simple labelling of the terminal points (DIN VDE 0603 Part 1) with pre-printed, self-adhesive number strips.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • E-Number (Norway):
    2437755
  • E-Number (Sweden):
    2200294
  • EAN:
    4011617627623
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Dimensions

  • Product Net Width:
    115 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    31 mm
  • Product Net Weight:
    0.103 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    170.000 mm
  • Package Level 1 Height:
    30.000 mm
  • Package Level 1 Depth / Length:
    160.000 mm
  • Package Level 1 Gross Weight:
    0.107 kg
  • Package Level 1 EAN:
    4011617627623

Additional Information

  • Accessory Type:
    terminals
  • Cable Diameter:
    25...25 mm
  • Color:
    Green
  • Number of Line Terminals:
    26
  • Product Main Type:
    ZK
  • Product Name:
    ZK206G PE-termin.blocks 20x4+6x25qmm
  • Rated Current (In):
    63 A
  • Terminal Connection Type:
    PE-Terminal
  • Terminal Type:
    Quick-Terminal

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000275 - Rail terminal bar
  • ETIM 5:
    EC000275 - Rail terminal bar
  • ETIM 6:
    EC000446 - Screw less terminal
  • ETIM 7:
    EC000446 - Screw less terminal
  • Object Classification Code:
    U
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds