Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZK10P10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZK10P10

General Information

  • Extended Product Type:
    ZK10P10
  • Product ID:
    2CPX062763R9999
  • EAN:
    4011617627630
  • Catalog Description:
    ZK10P10 Jumpers for terminal blocks
  • Long Description:
    The individual quick plug-in terminals can be easily expanded with connecting bridges, thus meeting the requirements of IEC 60364-4-41 and DIN VDE 0100 Part 410.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Consumer Units » Consumer Units

Ordering

  • E-Number (Sweden):
    2200295
  • EAN:
    4011617627630
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Dimensions

  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    150.000 mm
  • Package Level 1 Height:
    30.000 mm
  • Package Level 1 Depth / Length:
    150.000 mm
  • Package Level 1 Gross Weight:
    0.011 kg
  • Package Level 1 EAN:
    4011617627630

Additional Information

  • Accessory Type:
    terminals
  • Material:
    Other
  • Product Main Type:
    ZK
  • Product Name:
    ZK10P10 Jumpers for terminal blocks
  • Terminal Type:
    Jumper

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000275 - Rail terminal bar
  • ETIM 5:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds