Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AS11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AS11

General Information

  • Extended Product Type:
    AS11
  • Product ID:
    2CPX062802R9999
  • EAN:
    4011617628026
  • Catalog Description:
    AS11 Slotted Cover 150x250mm
  • Long Description:
    Cover, Design of the cover with slot, covers out of Plastic, 90 degree press and turn closure, RAL 7035, packaging unit 1 piece

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • EAN:
    4011617628026
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    0.144 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    250.000 mm
  • Package Level 1 Height:
    150.000 mm
  • Package Level 1 Depth / Length:
    50.000 mm
  • Package Level 1 Gross Weight:
    0.149 kg
  • Package Level 1 EAN:
    4011617628026
  • Package Level 2 Units:
    pallet (lift) 1028 piece
  • Package Level 2 Width:
    820.000 mm
  • Package Level 2 Height:
    1200.000 mm
  • Package Level 2 Depth / Length:
    1250.000 mm
  • Package Level 2 Gross Weight:
    173.2 kg

Additional Information

  • Color:
    Grey
  • Degree of Protection:
    IP2XC
  • DIN Place Units:
    0
  • Enclosure Type:
    Cover
  • Field Width:
    1
  • Material:
    Plastic
  • Meter Boards:
    0
  • Number of Rows:
    1
  • Product Main Type:
    AS
  • Product Name:
    AS11 Slotted Cover 150x250mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000775 - Cover for distribution board
  • ETIM 5:
    EC000775 - Cover for distribution board
  • ETIM 6:
    EC000775 - Cover for distribution board
  • ETIM 7:
    EC000775 - Cover for distribution board
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds