Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZK16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZK16

General Information

  • Extended Product Type:
    ZK16
  • Product ID:
    2CPX064985R9999
  • EAN:
    4011617649854
  • Catalog Description:
    ZK16 Mounting bridge f.N/PE ter.bl
  • Long Description:
    Quick plug-in carrier for meter fields for mounting N/PE quick plug-in terminals, tool-free mounting through simple plugging; useful width for the quick plug-in terminals is 214 mm. The system complies with the current DIN VDE 0100 Part 410 standard, and is highly flexible with respect to the size of the terminals and extensibility. The modularity and the extensive range make it possible for you to configure the products exactly to your practical needs. Various quick plug-in terminals can be combined on a shared quick plug-in carrier as necessary.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Sub Distribution Boards » Sub Distribution Boards

Ordering

  • E-Number (Norway):
    2437756
  • E-Number (Sweden):
    2200301
  • EAN:
    4011617649854
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010

Dimensions

  • Product Net Width:
    213 mm
  • Product Net Weight:
    0.096 kg

Container Information

  • Package Level 1 Units:
    pack 1 piece
  • Package Level 1 Width:
    100.000 mm
  • Package Level 1 Height:
    30.000 mm
  • Package Level 1 Depth / Length:
    350.000 mm
  • Package Level 1 Gross Weight:
    0.096 kg
  • Package Level 1 EAN:
    4011617649854

Additional Information

  • Accessory Type:
    Other
  • Material:
    Other
  • Product Main Type:
    ZK
  • Product Name:
    ZK16 Mounting bridge f.N/PE ter.bl

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000275 - Rail terminal bar
  • ETIM 5:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 6:
    EC002625 - Mounting accessories (switchgear cabinet)
  • ETIM 7:
    EC002625 - Mounting accessories (switchgear cabinet)
  • Object Classification Code:
    U
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds