Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DDA202 A-63/0,03 AP-R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DDA202 A-63/0,03 AP-R

General Information

  • Extended Product Type:
    DDA202 A-63/0,03 AP-R
  • Product ID:
    2CSB202401R1630
  • EAN:
    8012542801306
  • Catalog Description:
    DDA202 A-63/0,03 AP-R - RCD Block
  • Long Description:
    The RCD block DDA200 series is suitable for assembly with MCBs S200 series. It assures protection against the effects of sinusoidal alternating and direct pulsating earth fault currents, providing the best compromise between safety and continuity in the service thanks to the resistance to unwanted trippings. Protection against indirect contacts and additional protection against direct (with sensitivity = 30 mA) contacts. Applications: residential, commercial, industrial.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Devices RCD Blocks

Technical

  • Standards:
    IEC/EN 61009 Ann. G
  • Operating Characteristic:
    Instantaneous (APR High Immunity)
  • Type of Residual Current:
    A type
  • Rated Residual Current:
    30 mA
  • Rated Current (In):
    63 A
  • Number of Poles:
    2
  • Power Loss:
    5 W
  • Rated Voltage (Ur):
    230/400 V

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 ... 0.03 A

Dimensions

  • Product Net Width:
    0.070 m
  • Product Net Height:
    0.093 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.210 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.077 m
  • Package Level 1 Height:
    0.076 m
  • Package Level 1 Depth / Length:
    0.102 m
  • Package Level 1 Gross Weight:
    0.245 kg
  • Package Level 1 EAN:
    8012542801313

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 5:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 6:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 7:
    EC002297 - Residual current circuit breaker (RCCB) module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds