Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DDA802 A-63/0,5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DDA802 A-63/0,5

General Information

  • Extended Product Type:
    DDA802 A-63/0,5
  • Product ID:
    2CSB802101R4630
  • EAN:
    8012542920403
  • Catalog Description:
    DDA802 A-63/0,5 - RCD Block
  • Long Description:
    The RCD Block DDA800 series assures protection to people and installations against fault current to earth. A large offer for standard instantaneous and selective AC and A types is completed with some configurations for special applications. This product is suitable for assembly with MCBs S800 series up to 63A.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Devices RCD Blocks

Technical

  • Standards:
    IEC EN 60947-2 Ann. B
  • Operating Characteristic:
    Instantaneous
  • Type of Residual Current:
    A type
  • Rated Residual Current:
    500 mA
  • Rated Current (In):
    63 A
  • Number of Poles:
    2
  • Power Loss:
    9 W
  • Rated Voltage (Ur):
    230 V AC
    240 V AC
    400 V AC

Environmental

  • Ambient Air Temperature:
    Operation -25...60 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.5 ... 0.5 A

Dimensions

  • Product Net Width:
    0.134 m
  • Product Net Height:
    0.108 m
  • Product Net Depth / Length:
    0.076 m
  • Product Net Weight:
    0.300 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Height:
    0.094 m
  • Package Level 1 Depth / Length:
    0.136 m
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    8012542920403

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 5:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 6:
    EC002297 - Residual current circuit breaker (RCCB) module
  • ETIM 7:
    EC002297 - Residual current circuit breaker (RCCB) module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds