Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSE0305SFP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSE0305SFP

General Information

  • Product ID:
    2CSE0305SFP
  • EAN:
    8012542754701
  • Catalog Description:
    Cover plate, 3 modules, SLATE GREY
  • Long Description:
    Cover plate, 3 modules, SLATE GREY

Technical

  • Number of Gangs:
    1
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
  • Surface Finishing:
    Lacquered
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    Yes
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    121.6 mm
  • Product Net Height:
    86.2 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    0.011 kg

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.22 m
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    0.65 kg
  • Package Level 1 EAN:
    8012542754701

Ordering

  • Minimum Order Quantity:
    12 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds