Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE0320SFP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE0320SFP

General Information

  • Extended Product Type:
    2CSE0320SFP
  • Product ID:
    2CSE0320SFP
  • EAN:
    8012542756200
  • Catalog Description:
    2CSE0320SFP Cover plate, 3 modules, ABB RED
  • Long Description:
    Cover plate, 3 modules, ABB RED

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Cover Frames Elos Soft » Frames Design Elos Soft Painted Technopolymer

Ordering

  • EAN:
    8012542756200
  • Minimum Order Quantity:
    12 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    121.6 mm
  • Product Net Height:
    86.2 mm
  • Product Net Depth / Length:
    13 mm
  • Product Net Weight:
    0.004 kg

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Height:
    0.22 m
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Gross Weight:
    0.65 kg
  • Package Level 1 EAN:
    8012542756200

Additional Information

  • Color:
    Red
  • Degree of Protection:
    IP20
  • Material:
    Plastic
  • Product Main Type:
    Elos
  • Product Name:
    Cover plate, 3 modules, ABB RED
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Glossy

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds