Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE0431SMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE0431SMP

General Information

  • Extended Product Type:
    2CSE0431SMP
  • Product ID:
    2CSE0431SMP
  • EAN:
    8012542656500
  • Catalog Description:
    2CSE0431SMP Cover plate, 4 modules, MEDITERRANEAN BLUE
  • Long Description:
    Cover plate, 4 modules, MEDITERRANEAN BLUE

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Cover Frames Elos Smart » Frames Design Elos Smart Painted Technopolymer

Ordering

  • EAN:
    8012542656500
  • Minimum Order Quantity:
    12 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    146.6 mm
  • Product Net Height:
    86.2 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    0.2 m
  • Package Level 1 Height:
    0.24 m
  • Package Level 1 Depth / Length:
    0.185 m
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    8012542656500

Additional Information

  • Color:
    Blue
  • Degree of Protection:
    IP20
  • Material:
    Plastic
  • Product Main Type:
    Elos
  • Product Name:
    Cover plate, 4 modules, MEDITERRANEAN BLUE
  • Surface Finishing:
    Surface protection: Satinized
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds