Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1004SM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1004SM

General Information

  • Product ID:
    2CSE1004SM
  • EAN:
    8012542632207
  • Catalog Description:
    2CSE1004SM One pole one-way switch, 16AX - 250V~, illuminable, functional indicator
  • Long Description:
    One pole one-way switch, 16AX - 250V~, illuminable, functional indicator

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    8012542632207
  • Minimum Order Quantity:
    48 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    48 piece
  • Package Level 1 Width:
    0.13 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 EAN:
    8012542632207

Additional Information

  • Actuator Type:
    Rocker/button
  • Color:
    Black
  • Connection Type:
    Screw
  • Degree of Protection:
    IP55
  • Function:
    Function lighting: Illuminated (on)
  • Lamp Type:
    Not included
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Elos
  • Product Name:
    One pole one-way switch, 16AX - 250V~, illuminable, functional indicator
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds