Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1009EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1009EL

General Information

  • Product ID:
    2CSE1009EL
  • EAN:
    8012542633006
  • Catalog Description:
    2CSE1009EL One pole two-way switch, 10AX - 250V~, with key
  • Long Description:
    One pole two-way switch, 10AX - 250V~, with key

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    8012542633006
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    12 piece

Dimensions

  • Product Net Depth / Length:
    45 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    25 mm
  • Product Net Weight:
    0.005 kg

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 EAN:
    8012542633006
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Gross Weight:
    0.5 kg

Technical

  • Degree of Protection:
    IP55
  • Mounting Type:
    Flush mounted (plaster)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds