Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1028SF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1028SF

General Information

  • Extended Product Type:
    2CSE1028SF
  • Product ID:
    2CSE1028SF
  • EAN:
    8012542636106
  • Catalog Description:
    2CSE1028SF One pole push-button NO, 16AX - 250V~, with BELL symbol
  • Long Description:
    One pole push-button NO, 16AX - 250V~, with BELL symbol

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    8012542636106
  • Minimum Order Quantity:
    24 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    24 piece
  • Package Level 1 Width:
    0.13 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    8012542636106

Additional Information

  • Actuator Type:
    Push button
  • Color:
    Black
  • Degree of Protection:
    IP65
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Poles:
    1
  • Product Main Type:
    Elos
  • Product Name:
    One pole push-button NO, 16AX - 250V~, with BELL symbol
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000029 - Push button
  • ETIM 6:
    EC000029 - Push button
  • ETIM 7:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds