Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1101EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1101EL

General Information

  • Product ID:
    2CSE1101EL
  • EAN:
    8012542639701
  • Catalog Description:
    2CSE1101EL Socket-outlet 2P+E, 10A, P11 type
  • Long Description:
    Socket-outlet 2P+E, 10A, P11 type

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Single Socket Outlets
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Single Socket Outlets » Single Socket Outlets - Flush Mounted » Single Socket Outlets

Ordering

  • EAN:
    8012542639701
  • Minimum Order Quantity:
    96 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    96 piece
  • Package Level 1 Width:
    0.13 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.9 kg
  • Package Level 1 EAN:
    8012542639701

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    10 mA

Additional Information

  • Color:
    Black
  • Connection Type:
    Screw
  • Degree of Protection:
    IP20
  • Frequency (f):
    50...60 Hz
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Phases:
    0
  • Product Main Type:
    Elos
  • Product Name:
    Socket-outlet 2P+E, 10A, P11 type
  • Rated Current (In):
    10 A
  • Rated Voltage (Ur):
    250 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds