Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1113EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1113EL

General Information

  • Product ID:
    2CSE1113EL
  • EAN:
    8012542640905
  • Catalog Description:
    2CSE1113EL European/American standard shaver socket with insulation transformer- 230V - 50/60Hz
  • Long Description:
    European/American standard shaver socket with insulation transformer- 230V - 50/60Hz

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Single Socket Outlets
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Single Socket Outlets » Single Socket Outlets - Flush Mounted » Single Socket Outlets

Ordering

  • EAN:
    8012542640905
  • Minimum Order Quantity:
    4 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.057 kg

Container Information

  • Package Level 1 Units:
    4 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    8012542640905

Additional Information

  • Color:
    Black
  • Current Rating:
    15 A
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Elos
  • Product Name:
    European/American standard shaver socket with insulation transformer- 230V - 50/60Hz
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000186 - Razor socket outlet
  • ETIM 6:
    EC000186 - Razor socket outlet
  • ETIM 7:
    EC000186 - Razor socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds