Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSE1137EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSE1137EL

General Information

  • Product ID:
    2CSE1137EL
  • EAN:
    8012542989707
  • Catalog Description:
    Co-axial TV/SAT socket-outlet, with current passing direct, IEC male connector Ø 9,5mm
  • Long Description:
    Co-axial TV/SAT socket-outlet, with current passing direct, IEC male connector Ø 9,5mm

Technical

  • Frequency (f):
    5...2400 MHz
  • Number of IEC Outlets:
    1
  • Mounting Type:
    Module frame
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Plastic
  • Model Number:
    End socket
  • Color:
    Anthracite

Dimensions

  • Product Net Width:
    0.025 m
  • Product Net Height:
    0.06 m
  • Product Net Depth / Length:
    0.05 m
  • Product Net Weight:
    0.007 kg

Container Information

  • Package Level 1 Units:
    box 48 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    1.75 kg
  • Package Level 1 EAN:
    8012542989707

Ordering

  • Minimum Order Quantity:
    48 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000439 - Antenna socket
  • ETIM 8:
    EC000439 - Antenna socket box
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds