Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1209EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1209EL

General Information

  • Extended Product Type:
    2CSE1209EL
  • Product ID:
    2CSE1209EL
  • EAN:
    8012542645405
  • Catalog Description:
    2CSE1209EL Electronic regulators for resistive-inductive loads and electronic low voltage halogen lamps, with push-button control, 25-300W (25-250VA), 230V~ - 50/60Hz
  • Long Description:
    Electronic regulators for resistive-inductive loads and electronic low voltage halogen lamps, with push-button control, 25-300W (25-250VA), 230V~ - 50/60Hz

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Dimmers
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Electronic Rotary / Push Button Dimmer (all Loads incl. LED, DALI) » Push Button Dimmer - Flush Mounted » Dimmers

Ordering

  • EAN:
    8012542645405
  • Minimum Order Quantity:
    6 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    50 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    52 mm
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.85 kg
  • Package Level 1 EAN:
    8012542645405

Additional Information

  • Actuator Type:
    Push button
  • Color:
    Black
  • Connection Type:
    Screw
  • Degree of Protection:
    IP40
  • Frequency (f):
    50...60 Hz
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Product Main Type:
    Elos
  • Product Name:
    Electronic regulators for resistive-inductive loads and electronic low voltage halogen lamps, with push-button control, 25-300W (25-250VA), 230V~ - 50/60Hz
  • Rated Voltage (Ur):
    230...230 V
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000025 - Dimmer
  • ETIM 6:
    EC000025 - Dimmer
  • ETIM 7:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds