Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1213EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1213EL

General Information

  • Product ID:
    2CSE1213EL
  • EAN:
    8012542645801
  • Catalog Description:
    2CSE1213EL Solenoid valve, with manual reset, normally open - 230V - 50Hz
  • Long Description:
    Solenoid valve, with manual reset, normally open - 230V - 50Hz

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Gas, LPG Detector
  • Products » Low Voltage Products and Systems » Switch Assortments » Safety Devices » Gas, LPG Detector » Gas, LPG Detector - Flush Mounted » Gas, LPG Detector

Ordering

  • EAN:
    8012542645801
  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.118 m
  • Product Net Height:
    0.118 m
  • Product Net Depth / Length:
    0.118 m
  • Product Net Weight:
    0.068 kg

Container Information

  • Package Level 1 Units:
    2 piece
  • Package Level 1 Width:
    0.17 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.17 m
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    8012542645801

Additional Information

  • Material:
    Metal
  • Product Main Type:
    Elos
  • Product Name:
    Solenoid valve, with manual reset, normally open - 230V - 50Hz

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002455 - Gas detector
  • ETIM 6:
    EC002942 - Accessories for alarm systems
  • ETIM 7:
    EC002942 - Accessories for alarm systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds