Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSE1216EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSE1216EL

General Information

  • Product ID:
    2CSE1216EL
  • EAN:
    8012542646006
  • Catalog Description:
    IR movement sensor with relay output and photoelectric cell threshold to control luminaires. NO output 5A (AC1) / 2A (AC15) - 250V~. Power supply 230V~ - 50/60Hz
  • Long Description:
    IR movement sensor with relay output and photoelectric cell threshold to control luminaires. NO output 5A (AC1) / 2A (AC15) - 250V~. Power supply 230V~ - 50/60Hz

Technical

  • Rated Voltage (Ur):
    230 V
  • Input Voltage Type:
    AC
  • Current Range:
    Minimum 2 A
    Maximum 5 A
  • Maximum Control Current DC:
    5 mA
  • Frequency (f):
    50...60 Hz
  • Maximum Switching Power:
    1150 W
  • Number of Switching Zones:
    1
  • Delay Time (τ):
    On 1 second [unit of time]
    Off 180 second [unit of time]
  • Connection Type:
    Screw
  • Mounting Type:
    Flush mounted (plaster)
  • Sensor Type:
    Passive infrared
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Plastic
  • Illuminance:
    5...300 lx
  • Model Number:
    Movement sensor
  • Color:
    Black

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Height:
    47 mm
  • Product Net Depth / Length:
    10 mm
  • Product Net Weight:
    0.006 kg
  • Built-In Depth (t2):
    28 mm

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 Width:
    0.095 m
  • Package Level 1 Height:
    0.18 m
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    8012542646006

Ordering

  • Minimum Order Quantity:
    6 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000133 - Movement sensor complete
  • ETIM 8:
    EC000133 - Movement sensor complete
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds