Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1224EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1224EL

General Information

  • Product ID:
    2CSE1224EL
  • EAN:
    8012542231158
  • Catalog Description:
    Anti black-out lamp removable, 230V
  • Long Description:
    Anti black-out lamp removable, 230V

Ordering

  • EAN:
    8012542231158
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    6 piece

Dimensions

  • Product Net Depth / Length:
    0 m
  • Product Net Height:
    45 mm
  • Product Net Length:
    41 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0 kg

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 EAN:
    8012542231158
  • Package Level 1 Depth / Length:
    0.07 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Width:
    0.105 m
  • Package Level 1 Gross Weight:
    0.3 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Wall surface mounted

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001957 - Emergency luminaire
  • ETIM 8:
    EC001957 - Emergency luminaire
  • WEEE Category:
    3. Lamps
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds