Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1304EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1304EL

General Information

  • Product ID:
    2CSE1304EL
  • EAN:
    8012542752806
  • Catalog Description:
    2CSE1304EL Miniature Circuit Breaker, 1P+N, C6 , breaking capacity 1,5kA
  • Long Description:
    Miniature Circuit Breaker, 1P+N, C6 , breaking capacity 1,5kA

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Protection Devices
  • Products » Low Voltage Products and Systems » Switch Assortments » Safety Devices » Protection Devices » Protection Devices - Flush Mounted » Protection Devices

Ordering

  • EAN:
    8012542752806
  • Minimum Order Quantity:
    12 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.0275 m
  • Product Net Height:
    0.0585 m
  • Product Net Depth / Length:
    0.0505 m
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Gross Weight:
    0.75 kg
  • Package Level 1 EAN:
    8012542752806

Environmental

  • Ambient Air Temperature:
    Operation -5...40 °C

Additional Information

  • Connecting Capacity:
    Rigid 6 ... 6 mm²
    Flexible 6 ... 6 mm²
  • Degree of Protection:
    IP20
  • Energy Limiting Class:
    3
  • Input Voltage Type:
    AC
  • Number of Poles:
    2
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Product Main Type:
    Elos
  • Product Name:
    Miniature Circuit Breaker, 1P+N, C6 , breaking capacity 1,5kA
  • Rated Current (In):
    6 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    2000 V
  • Rated Operational Voltage:
    acc. to IEC 60947-2 230 V
  • Tripping Characteristic:
    C

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds