Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1305EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1305EL

General Information

  • Product ID:
    2CSE1305EL
  • EAN:
    8012542752905
  • Catalog Description:
    Miniature Circuit Breaker, 1P+N, C10, breaking capacity 3kA
  • Long Description:
    Miniature Circuit Breaker, 1P+N, C10, breaking capacity 3kA

Ordering

  • EAN:
    8012542752905
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    12 piece

Dimensions

  • Product Net Depth / Length:
    0.05 m
  • Product Net Height:
    0.05 m
  • Product Net Width:
    0.025 m
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    12 piece
  • Package Level 1 EAN:
    8012542752905
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Gross Weight:
    0.75 kg

Technical

  • Ambient Air Temperature:
    Operation -5...40 °C
  • Degree of Protection:
    IP20
  • Width in Number of Modular Spacings:
    2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds