Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1312EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1312EL

General Information

  • Product ID:
    2CSE1312EL
  • EAN:
    8012542643500
  • Catalog Description:
    2CSE1312EL Indicator lamp, 12 / 24 / 250V~, red
  • Long Description:
    Indicator lamp, 12 / 24 / 250V~, red

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » LED Light / Light Signal
  • Products » Low Voltage Products and Systems » Switch Assortments » LED Light / Light Signals » LED Light / Light Signal » LED Light / Light Signal - Flush Mounted » LED Light / Light Signal

Ordering

  • EAN:
    8012542643500
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    48 piece

Dimensions

  • Product Net Depth / Length:
    0.05 m
  • Product Net Height:
    0.06 m
  • Product Net Width:
    0.025 m
  • Product Net Weight:
    0.003 kg

Container Information

  • Package Level 1 Units:
    48 piece
  • Package Level 1 EAN:
    8012542643500
  • Package Level 1 Depth / Length:
    0.105 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Width:
    0.13 m
  • Package Level 1 Gross Weight:
    0.5 kg

Technical

  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush mounted (plaster)

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000195 - Optical/acoustic signal device
  • ETIM 6:
    EC000064 - Information light signal for domestic switching devices
  • ETIM 7:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    3. Lamps
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds