Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1317EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1317EL

General Information

  • Product ID:
    2CSE1317EL
  • EAN:
    8012542644002
  • Catalog Description:
    2CSE1317EL Bell, 12V - 50Hz, 8VA, loudness 80dB at 1m
  • Long Description:
    Bell, 12V - 50Hz, 8VA, loudness 80dB at 1m

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » Socket Outlets with Advanced Functionality
  • Products » Low Voltage Products and Systems » Switch Assortments » Socket Outlets » Socket Outlets with Advanced Functionality » Socket Outlets with Advanced Functionality - Flush Mounted » Socket Outlets with Advanced Functionality

Ordering

  • EAN:
    8012542644002
  • Minimum Order Quantity:
    24 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.025 m
  • Product Net Height:
    0.06 m
  • Product Net Depth / Length:
    0.05 m
  • Product Net Weight:
    0.007 kg

Container Information

  • Package Level 1 Units:
    24 piece
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Height:
    0.175 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.85 kg
  • Package Level 1 EAN:
    8012542644002

Additional Information

  • Color:
    Black
  • Current Type:
    AC
  • Degree of Protection:
    IP20
  • Frequency (f):
    Sound Signal 0.05 ... 0.05 kHz
  • Mounting Type:
    Flush mounted (plaster)
  • Power Consumption (@Pcons):
    0.66 A
  • Product Main Type:
    Elos
  • Product Name:
    Bell, 12V - 50Hz, 8VA, loudness 80dB at 1m
  • Rated Voltage (Ur):
    12...12 V
  • Sound dB (A):
    80 dB
  • Voltage Range:
    12...12 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000195 - Optical/acoustic signal device
  • ETIM 6:
    EC000195 - Optical/acoustic signal device
  • ETIM 7:
    EC000195 - Optical/acoustic signal device
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds