Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1603EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1603EL

General Information

  • Product ID:
    2CSE1603EL
  • EAN:
    8012542649106
  • Catalog Description:
    2CSE1603EL Support frame, 3 modules
  • Long Description:
    Support frame, 3 modules

Ordering

  • EAN:
    8012542649106
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    150 piece

Dimensions

  • Product Net Depth / Length:
    2.5 mm
  • Product Net Height:
    70 mm
  • Product Net Width:
    115 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    150 piece
  • Package Level 1 EAN:
    8012542649106
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Height:
    0.21 m
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Gross Weight:
    0.195 kg

Technical

  • Degree of Protection:
    IP20

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds