Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1603EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1603EL

General Information

  • Product ID:
    2CSE1603EL
  • EAN:
    8012542649106
  • Catalog Description:
    2CSE1603EL Support frame, 3 modules
  • Long Description:
    Support frame, 3 modules

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Installation Components » Grids / Mounting Plates

Ordering

  • EAN:
    8012542649106
  • Minimum Order Quantity:
    150 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    115 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    2.5 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    150 piece
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Height:
    0.21 m
  • Package Level 1 Depth / Length:
    0.11 m
  • Package Level 1 Gross Weight:
    0.195 kg
  • Package Level 1 EAN:
    8012542649106

Additional Information

  • Color:
    Black
  • Degree of Protection:
    IP20
  • Material:
    Plastic
  • Product Main Type:
    Elos
  • Product Name:
    Support frame, 3 modules
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000013 - Base plate for flush mounted installation
  • ETIM 6:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds