Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2CSE1604EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2CSE1604EL

General Information

  • Product ID:
    2CSE1604EL
  • EAN:
    8012542649205
  • Catalog Description:
    Support frame, 4 modules
  • Long Description:
    Elos, ,Support frame, 4 modules ,2CSK0201CH

Technical

  • Number of Gangs:
    1
  • Type of Fastening:
    Screw
  • Mounting Orientation:
    Horizontal
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Color:
    Black

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    2.3 mm
  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Width:
    70 mm
  • Package Level 1 Height:
    23 mm
  • Package Level 1 Depth / Length:
    0.13 m
  • Package Level 1 Gross Weight:
    0.25 kg
  • Package Level 1 EAN:
    8012542649205

Ordering

  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds