Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1614EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1614EL

General Information

  • Extended Product Type:
    2CSE1614EL
  • Product ID:
    2CSE1614EL
  • EAN:
    8012542777304
  • Catalog Description:
    2CSE1614EL Incandescent lamp, 24V, 0,8W, white
  • Long Description:
    Incandescent lamp, 24V, 0,8W, white

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted Modular Range - ABB Sace » Design Elos » Flush Mounted Inserts with CoverPlate » LED Light / Light Signal
  • Products » Low Voltage Products and Systems » Switch Assortments » LED Light / Light Signals » LED Light / Light Signal » LED Light / Light Signal - Flush Mounted » LED Light / Light Signal

Ordering

  • EAN:
    8012542777304
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    0.0308 m
  • Product Net Height:
    0.0308 m
  • Product Net Depth / Length:
    0.0308 m
  • Product Net Weight:
    0.0028 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    0.08 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.03 m
  • Package Level 1 Gross Weight:
    0.075 kg
  • Package Level 1 EAN:
    8012542777304

Additional Information

  • Application:
    Switch/push button
  • Lamp Type:
    Incandescent lamp
  • Product Main Type:
    Elos
  • Product Name:
    Incandescent lamp, 24V, 0,8W, white
  • Rated Current (In):
    0.03 A
  • Rated Voltage (Ur):
    24...24 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 6:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    3. Lamps
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds