Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE1619EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE1619EL

General Information

  • Product ID:
    2CSE1619EL
  • EAN:
    8012542777809
  • Catalog Description:
    Incandescent lamp, 12V, 2W, dimension S6x36, white
  • Long Description:
    Incandescent lamp, 12V, 2W, dimension S6x36, white

Ordering

  • EAN:
    8012542777809
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    50 piece

Dimensions

  • Product Net Depth / Length:
    0.0308 m
  • Product Net Height:
    0.0308 m
  • Product Net Width:
    0.0308 m
  • Product Net Weight:
    0.0028 kg

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 EAN:
    8012542777809
  • Package Level 1 Depth / Length:
    0.03 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Width:
    0.08 m
  • Package Level 1 Gross Weight:
    0.075 kg

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    3. Lamps
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds