Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2CSE2240EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2CSE2240EL

General Information

  • Product ID:
    2CSE2240EL
  • EAN:
    8012542929109
  • Catalog Description:
    IP40 wall box, 2 modules
  • Long Description:
    IP40 wall box, 2 modules

Ordering

  • EAN:
    8012542929109
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    6 piece

Dimensions

  • Product Net Depth / Length:
    55 mm
  • Product Net Height:
    0.017 m
  • Product Net Length:
    55 mm
  • Product Net Width:
    130 mm
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    6 piece
  • Package Level 1 EAN:
    8012542929109
  • Package Level 1 Depth / Length:
    0.185 m
  • Package Level 1 Height:
    0.34 m
  • Package Level 1 Width:
    0.07 m
  • Package Level 1 Gross Weight:
    0.8 kg

Technical

  • Degree of Protection:
    IP40
  • Mounting Type:
    Wall-/ceiling mounting

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds