Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: F2C-ARI30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

F2C-ARI30

General Information

  • Extended Product Type:
    F2C-ARI30
  • Product ID:
    2CSF200995R0013
  • EAN:
    8012542064350
  • Catalog Description:
    F2C-ARI30 Auto-reclosing unit
  • Long Description:
    The F2C-ARI device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping. It is suitable for RCDs of F200 series.

Technical

  • Suitable For:
    F202-F204 up to 100A
  • Suitable for Product Class:
    Residual Current Devices RCDs
  • Power Loss:
    1.5 W
  • Accessory Type:
    Auto-reclosing unit

Environmental

Dimensions

  • Product Net Width:
    0.036 m
  • Product Net Height:
    0.089 m
  • Product Net Depth / Length:
    0.081 m
  • Product Net Weight:
    0.163 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.091 m
  • Package Level 1 Height:
    0.09 m
  • Package Level 1 Depth / Length:
    0.092 m
  • Package Level 1 Gross Weight:
    0.23 kg
  • Package Level 1 EAN:
    8012542064350

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds