Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: F2C-ARI

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

F2C-ARI

General Information

  • Extended Product Type:
    F2C-ARI
  • Product ID:
    2CSF200996R0013
  • EAN:
    8012542026655
  • Catalog Description:
    F2C-ARI Auto-reclosing unit
  • Long Description:
    The F2C-ARI device allows the auto-reclosing of the RCD it is associated to in case of unwanted tripping. It is suitable for RCDs of F200 series.

Technical

  • Suitable For:
    F202-F204 up to 100A
  • Suitable for Product Class:
    Residual Current Devices RCDs
  • Rated Voltage (Ur):
    12 V
  • Power Loss:
    1.5 W
  • Number of Contacts CO:
    4
  • Number of Contacts NC:
    2
  • Number of Contacts NO:
    2
  • Number of Switches:
    0

Material Compliance

  • RoHS Information:
    9AKK106713A5587
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    20220528
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    0.089 m
  • Product Net Depth / Length:
    0.081 m
  • Product Net Weight:
    0.163 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.23 kg
  • E-Number (Sweden):
    2160190
  • Replacement Product ID (NEW):
    2CSF201998R0034

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • eClass:
    V11.0 : 27143502
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links