You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: F2C-CM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

F2C-CM

General Information

  • Extended Product Type:
    F2C-CM
  • Product ID:
    2CSF200997R0013
  • EAN:
    8012542026556
  • Catalog Description:
    F2C-CM Motor operating device
  • Long Description:
    The F2C-CM motor operating device has the function to allow the remote control (opening or closing) of the RCD it is associated to. It can assembled to 2 and 4 pole RCDs of F200 range.

Technical

  • Suitable For:
    F200 A up to 100A
    F200 B up to 63 A
    F200 F
    F200 AS
  • Suitable for Product Class:
    Residual Current Devices RCDs
  • Rated Voltage (Ur):
    12 V
  • Operational Voltage:
    12 … 30 +10% –15% V AC
    12 … 48 +10% –15% V DC
  • Input Voltage Type:
    AC/DC
  • Rated Frequency (f):
    50 … 60 Hz
  • Power Consumption (@Pcons):
    12 V AC - < 16 V·A
    24 V AC - < 27 V·A
    30 V AC - < 28 V·A
    12…48 V DC - < 22 V·A
  • Power Loss:
    1.5 W
  • Electrical Endurance:
    20000 cycle
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Number of Switches:
    0
  • Mounting Type:
    DIN-Rail
  • Connecting Capacity:
    2.5 mm²
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    Enclosure with Cover IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    9AKK106713A5575
  • Environmental Information:
    Refer to RoHS
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    0.089 m
  • Product Net Depth / Length:
    0.081 m
  • Product Net Weight:
    0.163 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.23 kg
  • E-Number (Sweden):
    2160192

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001286 - Auxiliary device for distribution board devices
  • ETIM 9:
    EC001286 - Auxiliary device for distribution board devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27143502
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links