Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: F402 25 A30

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

F402 25 A30

General Information

  • Extended Product Type:
    F402 25 A30
  • Product ID:
    2CSF502110R1250
  • EAN:
    8012542034339
  • Catalog Description:
    F402 25 A30 Residual Current Circuit Breaker
  • Long Description:
    The RCCBs F400 series assures protection to people and fast installation thanks to its plug-in contacts. SMISSLINE TP residual current devices can be replaced easily without any tool and without disconnecting the supply

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Plug-in Distribution Systems

Ordering

  • EAN:
    8012542034339
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030

Dimensions

  • Product Net Width:
    0.035 m
  • Product Net Height:
    0.085 m
  • Product Net Depth / Length:
    0.069 m
  • Product Net Weight:
    0.200 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    0.041 m
  • Package Level 1 Height:
    0.078 m
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Gross Weight:
    0.225 kg
  • Package Level 1 EAN:
    8012542034339

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0.03 mA

Additional Information

  • Ambient Temperature:
    -25...55 °C
  • Degree of Protection:
    IP20
  • Mounting Type:
    Conductor bar
  • Number of Poles:
    2
  • Operating Characteristic:
    Instantaneous
  • Pollution Degree:
    2
  • Power Loss:
    at Rated Operating Conditions per Pole 1.0 W
  • Product Main Type:
    F400
  • Product Name:
    Residual Current Circuit Breaker
  • Rated Cross-Section:
    1 - Solid-Core 0...25 mm²
    4 - Multi-Wired 0...25 mm²
  • Rated Current (In):
    25 A
  • Rated Frequency (f):
    50...60 Hz
  • Rated Residual Current:
    30 mA
  • Rated Voltage (Ur):
    230 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    1 kA
  • Standards:
    EN 61008
  • Type of Residual Current:
    A type

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 5:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 6:
    EC000003 - Residual current circuit breaker (RCCB)
  • ETIM 7:
    EC000003 - Residual current circuit breaker (RCCB)
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds