Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SCL-A1-60/96

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SCL-A1-60/96

General Information

  • Extended Product Type:
    SCL-A1-60/96
  • Product ID:
    2CSG113159R5011
  • EAN:
    8012542774709
  • Catalog Description:
    SCL-A1-60/96 Scale for analogue ammeter
  • Long Description:
    SCL-A1-60/96 is a scale for 96x96mm front-panel analogue ammeter employed in ac networks.60A high full scale

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Front Panel single function instruments

Ordering

  • EAN:
    8012542774709
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100

Dimensions

  • Product Net Width:
    96 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    1 mm
  • Product Net Weight:
    0.100 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Depth / Length:
    0.005 m
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    8012542774709

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Current Range:
    60 A
  • Current Rating:
    60 A
  • Dimensions:
    96 mm x 96 mm
  • Mounting Type:
    Other
  • Options Provided:
    AC analogue ammeter AMT1/A1 with full scale at 90°
  • Product Main Type:
    SCL-A1/96
  • Product Name:
    Scale for analogue ammeter
  • Product Range:
    Full-scale at 90°
  • RoHS Date:
    03/04/2006 0.00.00

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002302 - Measuring scale for installation
  • ETIM 5:
    EC002302 - Measuring scale for installation
  • ETIM 6:
    EC002302 - Measuring scale for installation
  • ETIM 7:
    EC002302 - Measuring scale
  • Object Classification Code:
    P
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds