Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: VLM-1-500/96

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

VLM-1-500/96

General Information

  • Extended Product Type:
    VLM-1-500/96
  • Product ID:
    2CSG113220R4001
  • EAN:
    8012542547600
  • Catalog Description:
    VLM-1-500/96 Analogue voltmeter
  • Long Description:
    VLM-1-500/96 is an 96x96mm front-panel analogue voltmeter for ac networks. Direct insertion.

Ordering

  • EAN:
    8012542547600
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100

Dimensions

  • Product Net Width:
    96 mm
  • Product Net Height:
    0.096 m
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.400 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.12 m
  • Package Level 1 Height:
    0.1 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    8012542547600

Environmental

  • Ambient Air Temperature:
    Operation -40 … +55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    ±1,5%
  • Current Type:
    AC
  • Degree of Protection:
    IP52
  • Dimensions:
    96 mm x 96 mm
  • Measuring Range:
    0...500 V
  • Meter Type:
    Analogue
  • Mounting Type:
    Front-panel
  • Object Classification Code:
    P
  • Power Loss:
    4 W
  • Product Main Type:
    VLM-1/96
  • Product Name:
    Analogue Voltmeter
  • RoHS Date:
    31/03/2006 0.00.00
  • Voltage Range:
    500 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002306 - Voltmeter for installation
  • ETIM 5:
    EC002306 - Voltmeter for installation
  • ETIM 6:
    EC002306 - Voltmeter for installation
  • ETIM 7:
    EC002306 - Voltmeter for installation
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds