Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CT PRO XT 300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CT PRO XT 300

General Information

  • Extended Product Type:
    CT PRO XT 300
  • Product ID:
    2CSG225825R1101
  • EAN:
    8012542258254
  • Catalog Description:
    CT PRO XT 300 Current transformer
  • Long Description:
    CT PRO XT 300 is used to transform primary currents to../5A secondary currents for c.a. measurement instruments

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Current Transformers

Ordering

  • EAN:
    8012542258254
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303100

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    26.5 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.32 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.093 m
  • Package Level 1 Height:
    0.08 m
  • Package Level 1 Depth / Length:
    0.143 m
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    8012542258254

Environmental

  • Ambient Air Temperature:
    Operation -5 … +50 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accuracy:
    ±0,5%
  • Cable Cross-Section:
    18 mm
  • Cable Use:
    Cable and Horizontal bar
  • Current Limit Function:
    FS 5
  • Degree of Protection:
    IP30
  • Frequency (f):
    50 … 60 Hz
  • Mounting Type:
    Through primary
  • Product Main Type:
    CT
  • Product Name:
    Current transformer
  • Rated Cross-Section:
    20 x 10 mm
  • RoHS Date:
    27/01/2014 0.00.00
  • Secondary Output Connection:
    Screw connection

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002048 - Current transformer
  • ETIM 5:
    EC002048 - Current transformer
  • ETIM 6:
    EC002048 - Current transformer
  • ETIM 7:
    EC002048 - Current transformer
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds